Check valves are unseen and undervalued. These valves are found in just about every mobile and industrial hydraulic system on the planet. Simply put, if there’s a pump, most likely you will find a check valve. Check valves keep the fluids flowing in the desired direction to prevent damaging flow or pressure in the reverse direction. They can also be used in applications to maintain a system pressure for optimum system readiness and performance. Surprisingly, for a valve that performs such a critical function, a check valve incorporates very few components - the body, poppet, spring and retainer.
Considering its wide use, engineers, maintenance technicians and even end users should have a basic understanding of the function that this essential component serves in their systems. More often, however, that’s not the case. Generally, misunderstood in their function and importance, when you mention check valves, the responses range from “they just don’t work” to “never use them.” As stated earlier, a check valve exists to keep fluid flowing forward while helping to prevent reverse flow of fluids within a system. That makes them important for many reasons.
Like any product out there, quality makes the difference. When that product is a check valve, you want the best on the market. There’s just too much at stake to consider anything else. That’s where Parker comes in. Parker’s check valves are engineered to perform under the most demanding circumstances. Offered in many configurations, our in-line style check valves are available in a variety of sizes, pressure ratings, flow capacities and crack pressures to satisfy most hydraulic system applications.
• The DT Series check valves cover the widest variety of applications. These hard seat check valves are offered in sizes from ¼” to 1-1/2” with the added benefit and convenience of compact design. Select sizes are also available in 45°, 90° and tee shape fittings which can help optimize system design by reducing labor and leak points. If you are unsure where to start looking for check valves, the DT Series is a great first option.
• The CV Series check valves are another hard seat check valve option for your application. Built using a rugged modular design that results in less pressure drop for increased performance in critical applications.
• The CPIFF Series check valves are a soft seat check valve option for your application. Soft seats are often used in applications where zero backflow is allowed.
Many standard configurations are available for purchase on parker.com. In stock items can ship within two business days. Learn more about Parker's complete line of check valves. Contact Quick Coupling Division for custom configuration options.
Finally, a check valve is a relatively inexpensive component that protects significantly more expensive system components. A company can save thousands of dollars by implementing check valves and protecting these vital components. With so much on the line, it only makes sense to choose a reliable and high-quality product that can deliver under the most extreme conditions. And that’s what you can expect from Parker.
Contributed by Matt Walley, product sales manager, Quick Coupling Division, Parker Hannifin.
Avoid the Most Common Workplace Hazards with a New Way to Change Oil
Have a question about Parker products or services? We can help: Contact Us!
Comments for Check Valves Are the Unsung Heroes of Fluid Power
Please note that, in an effort to combat spam, comments with hyperlinks will not be published.