Fluid Gas Handling

Decoding a Hydraulic Hose Layline

Decoding Hydraulic Hose Laylines - Parker Hose Products Division - SuperTOUGH HoseHave you noticed all the writing on your hydraulic hoses? To most people it looks like a bunch of words, to others it is an indispensable source of information about hose identification. The layline runs the length of the hose with information to assist in the re-ordering of an existing hose.

The table below breaks down the hydraulic hose layline to help you understand each section and its significance.



Layline sample

Decoding Hydraulic Hose Laylines - Parker Hose Products Division - Layline Example

Layline Section Identifier Details
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Manufacturer Designation Manufacturer Designation Parker Hannifin
GlobalCore Hose Family 
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Part Number Hose Part Number
Hose Size Inside Diameter
Industry Standards
The part number is 797ST
Dash-size is -6 (10 mm, 3/8")
Complies with ISO 18752-DC 
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Approvals Approvals Approved for Mine Safety
and Health Administration (MSHA)
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Fitting Icon Fitting Icon
Cover Type
Bend Radius
Compatible with 77 Series Fittings
SuperTough (ST) Cover
½ Minimum Bend Radius
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Pressure Pressure Maximum Working Pressure
42 Mega Pascals (MPa)
6,000 Pounds Per Square Inch (PSI)
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Temperature Temperature Working Temperature Range
-40C to 125C or -40F to 257F
Decoding a Hydraulic Hose Layline - Parker Hose Products Division - Manufacturing Data Manufacturing Data Plant Code
Manufacturing Location – US
Manufacturing Date Code – 1Q 2014

Sometimes you may also see "No-Skive" printed on some of your hoses. No-Skive Hose refers to removing (or shaving) part of the hose cover and/or inner tube prior to attaching hose ends. No-Skive means the hose and fittings are designed to work without this step. Therefore, a No-Skive hose speeds up the time of a hose assembly and there is no additional equipment or clean up needed.

You also may see tag on the hose, which is also used for identification purposes. For instance, you may see a hose with Parker Tracking System (PTS). This innovative system provides fast and accurate product information, speeding up replacement regardless of where or when the original component was created.

The layline can also be used as a visual index when routing and tightening the assembly to ensure the hose is not twisted or kinked. And as we mentioned, the information can be used when re-ordering a hose and when using the STAMP method, which is included in Parker’s HoseFinder app. Knowing what you are looking for will save you time and money while having confidence that you are installing the right hose for your application.

Watch the video below to learn more about decoding hydraulic hose laylines.

Kyri McDonough, Hose Products Division, Parker HannifinArticle contributed by Kyri McDonough, marketing services manager at Hose Products Division, Parker Hannifin.

 

 

 

 

Other related topics on hydraulic hose, hose application, and selection criteria:

Five Most Important Factors You Need to Consider for Hydraulic Fittings
Hydraulic Hose 101: Fast Facts
Top 8 Reasons Hydraulic Hoses Fail
Top 5 Reasons Customers Choose GlobalCore Hose
Successful Hydraulic Hose Assembly Starts Here
Going to Extremes: A Closer Look at Hydraulic Hoses

 
Categories
Recent Posts by Author

How Condition Monitoring Can Transform the Food and Beverage Industry

Our sense of taste is changing. We’re becoming more health conscious of the foods and beverages we consume to living a better life. No more perplexing and hard-to-pronounce food labels....

Frequently Asked Questions About Seal-Lok for CNG Fittings

Seal-Lok for CNG Fittings and Adapters provide reliable natural gas fuel conveyance in CNG applications with an O-ring face seal design that incorporates an elastomeric seal compound made of...

Any pressure. Any project. One solution. Infographic

GlobalCore is the future that OEMs and end users around the world have been asking for: a unified family of robust hydraulic hoses designed to endure the tough conditions where work gets...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Decoding a Hydraulic Hose Layline


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha