Forestry

Do You Know How Extreme Cold Affects Your Hydraulic Hose Properties?

Extremely cold environments with conditions such as snow, ice, and high wind speeds are a challenge for all rubber hydraulic hoses.  Frequently, hoses must withstand temperature ranges below -57 °C...
On July 19, 2018

How Mobile Equipment Manufacturers Benefit from Using Formed Thermoplastic Hoses

Considering the variables that require attention in the design and installation of a fluid conveyance system, it is no wonder that hydraulic system engineers, operators and technicians are...
On June 5, 2018

How to Specify the Proper Sized Heat Exchanger for Your Hydraulic System

Given the many risks of excess heat in a hydraulic system – such as fluid decomposition, increased wear on system components, damage to seals and bearings, etc. – the need for an effective heat...
On May 15, 2018

New Coating Extends Cylinder Life Up to Eight Times Longer

Hydroelectric turbine systems operate in extremely harsh conditions. The corrosive conditions in challenging industrial and outdoor environments, especially in hydro market applications, greatly...
On August 9, 2017

How Does a Smart User Interface Improve Machine Efficiency?

The manufacturing industry is currently facing increasing pressure to reform and innovate in order to remain viable. On the consumer side, the Internet of Things (IoT) has made smart devices...
On June 22, 2017

What is a ParkerStore Onsite Container?

Remote or restricted-access jobsites typically found in mining, construction, forestry, and oil & gas exploration and production, as well as airports and shipping ports, find that downtime can become...
On September 1, 2016

Designing Valves for Extreme Transportation Applications

The design of pneumatic values used in “extreme” transportation applications requires a different mindset for both the manufacturer and the design engineer. These valves might be...
On October 22, 2014

Hydraulic Technologies and Key Markets

Hydraulics is the technology of controlling pressurized fluids to create force and motion. Parker hydraulics enable and improve machinery performance.   Key markets Aerial lift Agriculture Air...
On July 1, 2013