Fluid Gas Handling

Four Check Valves Functions that Keep Mobile Equipment Mobile

fTractors, combines, wheel loaders, bulldozers, and excavators—you know, the big stuff— are called upon daily to perform the heavy lifting on the front lines of the agricultural and construction industries. Their job descriptions include tilling the soil, bringing in the harvest, building the roads, and anything else that contributes to meeting many of the world's most vital needs. Each of these machines is designed to perform specific jobs requiring many components to be in continuous motion.

Whether harvesting corn or preparing a construction site, that equipment is going to either lift, push, pull, or dig, so that means a hydraulic system is critical to the operation.

 

Small investment, huge return

Four Check Valves Functions that Keep Mobile Equipment Mobile tractor Quick Coupling DivisionIf the hydraulic system is down, the equipment is out of operation and projects come to a screeching halt. A relatively inexpensive item, a check valve, can protect hydraulic system components worth significantly more, saving a business thousands of dollars in repairs and downtime. With both dollars and reputations on the line, the small but mighty check valve could be a lifesaver.

Before the 1960s, mobile equipment relied upon cables and pullies to get the job done. Since then, hydraulics took over, rendering today's machines more productive, durable, and cost-effective. The heart of the hydraulic system of this equipment is the pump. Its function is to get pressurized fluid to its assigned destination without interruption.

If the pump is malfunctioning, not only performance but also the safety of operators and other workers are at risk.

 

The last line of defense

Four Check Valves Functions that Keep Mobile Equipment Mobile check valves Quick Coupling DivisionIn terms of protecting the integrity of a pump, the check valve is THE crucial component. It is the pump's last line of defense against damaging fluid backflow. A hydraulic system is a one-way street, and this valve is the traffic cop ensuring it stays that way.

 

For the level of protection provided, a check valve is remarkably simple in design, incorporating very few components—the body, poppet, spring, and retainer. The pressure of the fluid passing through the system opens the valve. Since it is a unidirectional flow device, the check valve keeps fluids moving in the desired direction. Also, it’s used in specific applications to maintain a system for optimum readiness and performance. 

 

Protection and control

For mobile agricultural and construction equipment, in particular, the four most important functions of a check valve are:

  1. Protecting the pump: Check valves isolate and protect system pumps from failure, including a high/low pump or an emergency pump on a mobile system.
  2. Protecting the cooler: By diverting pressure/flow, damaging pressure spikes are in applications with hydraulic and lubrication oil coolers.
  3. Controlling actuator flow:  Control of an actuator's speed enhances operator safety by using a check valve in the lift and lower circuit. Examples are forklifts, aerial work platforms, or hood systems on large equipment.
  4. Keeping prime/pressure: A check valve is commonly used on fuel systems to maintain prime for ease of maintenance and quick startup. Also, check valves are essential for use on hydraulic systems to prevent pump oil starvation at startup.

 

Innovation + Design

Four Check Valves Functions that Keep Mobile Equipment Mobile Digger Quick Coupling DivisionPerformance-conscious OEMs and end-users demand quality design and reliability. To this end, they turn to Parker. Long known for its innovative products and exacting standards, Parker check valves are engineered to perform under the most demanding conditions in which mobile agricultural and construction equipment operate. 

Parker's check valves are available in various sizes, pressure ratings, flow capacities, and crack pressures, to meet the requirements of most hydraulic system applications.

• Parker's DT Series Check Valves cover the widest variety of applications out there. These hard seat check valves are offered in sizes from ¼" to 1-1/4" with the added benefit and convenience of compact design. Select sizes are also available in 45°, 90°, and tee shape fittings, which can help optimize system design by reducing labor and leak points. If you are unsure where to start looking for check valves, the DT Series is a great first option.

Parker's CV Series Check Valves are another hard seat check valve option for your application. Built using a rugged, two-piece modular design, CV Series results in less pressure drop for increased performance in critical applications.

Parker's CPIFF Series Check Valves are a soft seat check valve option for your application. The CPIFF valve’s poppet is streamlined with minimum restriction of flow in one direction. Flow is blocked in the reverse direction as the soft seat creates a leak-free seal in the closed position.

 

Parker maintains a large inventory of check valves in standard configurations for mobile agricultural and construction equipment that can be reviewed online.

 

Four Check Valves Functions that Keep Mobile Equipment MobileContributed by Lori Aus, senior product sales manager, Quick Coupling Division, Parker Hannifin.

 

 

 

 

 

Related articles:

Check Valves Are the Unsung Heroes of Fluid Power

Your Basic Guide to Parker Non-Spill Quick Couplings

Redefining Working Under Pressure with Screw-to-Connect Couplings

Have a question about Parker products or services? We can help: Contact Us!

Comments for Four Check Valves Functions that Keep Mobile Equipment Mobile


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha