Sealing Shielding

How a Self-Retaining Static Seal Efficiently Seals Bores in Non-Pressurized Applications

How a Self-Retaining Static Seal Efficiently Seals Bores in Non-Pressurized Applications What can be done if a bore requires radial sealing but lack of a lead-in chamfer prevents the installation of a seal? A situation like this occurs for instance when an existing bore should be closed with a cover and space around the bore is too small for a classic flange seal. A seal would not survive an attempt to install it in a bore without a lead-in chamfer. Part of the seal would be sheared off at the edge of the bore even if the edge was chamfered or rounded.


The principle: rolling instead of sliding

The Roll2Seal® concept solves this problem. Instead of destructively squeezing the seal at the critical edge it is simply made to roll across it. This is achieved by providing the cover with a geometry which, together with the edge of the bore, forces the seal to rotate. Subsequently, the triangular cross-section of the seal makes it possible for the seal to roll off at the dangerous edge of the bore with a minimum seal height and thus without risk of seal damage.
 

How a Self-Retaining Static Seal Efficiently Seals Bores in Non-Pressurized Applications Roll2Seal® -the self-retaining static sealing solution for easy and reliable closure of bores

  • Innovative geometry
  • No lead-in chamfer
  • No deburring
  • No lubrication
  • Immune to unbroken edges of the bore
  • Metal or plastic cover
  • Available in pre-assembled condition
  • Easy installation
  • Suitable for repeated and overhead installation
  • Space- and cost-saving


 

How a Self-Retaining Static Seal Efficiently Seals Bores in Non-Pressurized Applications Applications are found

  • where bores already exist for subsequent installation of additional component assemblies but require effective temporary or permanent sealing (e.g. for test runs or shipping),
  • where lubrication during the assembly process is not possible,
  • where non-pressurized systems require reliable sealing without screw connections.


Additional information:

 

Watch our video on this product:

 

 

Samuel BrennerPosted by Samuel Brenner, application engineer, Engineered Materials Group Europe, Prädifa Technology Division












Related Content
Innovative Rod Seals Enhance Performance of Actuators in Aviation
CAD Library for Seals Makes Work Easier for Design Engineers
A Guide to Proper Storage and Cleaning of Elastomer Seals

Have a question about Parker products or services? We can help: Contact Us!

Comments for How a Self-Retaining Static Seal Efficiently Seals Bores in Non-Pressurized Applications


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha