For designers of electronics enclosures, conductive plastics offer the benefit of lighter weight coupled with cost effective injection molding. But for years, using traditional blended plastic pellet materials, the EMI shielding results were often inconsistent at best, leaving many engineers grasping for something better. There is a new single pellet alternative on the market, promising improved EMI shielding consistency, created using tightly controlled conductive material that delivers unparalleled EMI shielding performance and superior processing.
Parker Chomerics has solved the problem of inconsistent EMI shielding effectiveness in single pellet plastic systems with the processing found in PREMIERTM PBT-225, a conductive plastic pellet system with consistent EMI shielding. This novel material was developed by leveraging our materials science expertise in both EMI shielding and injection molding.
Metal to plastic conversions not only eliminate 35% of the housing weight (as compared to aluminum), but also provide up to a 65% cost reduction by eliminating secondary operations such as assembly and machining. PBT-225 is a single pellet, polybutylene terephthalate (PBT) based, electrically conductive plastic, making metal to plastic housing conversions not only possible, but usually the best solution for demanding electronics applications.
Traditional multi-pellet cube blends consist of two or more material pellets, mixed at pre-determined ratios. The very nature of mixing separates materials, resulting in variations which can never really be eliminated.
Automotive Electronic Housings
Connector Bodies
Motor Housings
Sensor Housings
Infotainment Enclosures
Military Handheld Devices
Industrial Metering Devices
Faceplates
Base Stations
Military Housings
Life Science Enclosures
Telecom Equipment
IT Rack and Server Components
Heavy Duty Connectors
Renewable Energy Housings and Connectors
Non-Critical Power Generation Enclosures, such as smaller housings or enclosures within a power generation system
Parker Chomerics Application Engineers can help with your single pellet shielded plastic needs. Please contact a Parker Chomerics Applications Engineer via email, or by calling 781-935-4850.
This article contributed by Jarrod Cohen, marketing communications manager, Parker Hannifin Chomerics Division.
Have a question about Parker products or services? We can help: Contact Us!
Comments for Improved EMI Shielding Consistency of Single Pellet Conductive Plastics
Please note that, in an effort to combat spam, comments with hyperlinks will not be published.