Sealing Shielding

Intelligent Product Design of Polymer Components Enables Integration of Functions

Intelligent Product Design of Polymer Components Enables Integration of Functions  - nobrox bruehkolben - coffee expresso machine - parker praedifaThe utilization of suitable materials based on specialized engineering and manufacturing know-how makes it possible to integrate several parts and/or functions in a single assembly component. In many cases, this can shorten the process chain and reduce logistics and assembly requirements. In the case of hygienically sensitive applications such as those in the food industry, a reduction of the number of components enhances hygiene and ease of use, as the number of interfaces and joints decreases as well. As a result, the need for long and costly cleaning cycles is eliminated and the frequently necessary partial dismantling of equipment for maintenance and cleaning can be accomplished with much greater ease and in less time.

 

An Example from the Field:
Development of a Fully Integrated Brewing Piston Made of nobrox® for Professional Coffee Machines

The challenge

The brew unit is the centerpiece of any fully automatic coffee machine. This is where the key parameters of the coffee’s quality are determined, such as the compaction level of the grounds, water pressure and filtering of the coffee product.

The brewing chamber, the metallic micro-strainer and, last but not least, the brewing piston with the associated sealing and wiping system are the key components of the brew unit. 

Conventional brewing piston systems in professional fully automatic coffee machines frequently consist of complex, metallic brewing pistons with sophisticated geometries and failure-prone sealing systems with an average expected lifetime of approximately 50,000 brewing cycles. Afterwards, the brewing piston and the related sealing system have to be exchanged in a time-consuming and costly process.  

The sealing system not only has to withstand a pressure of up to 20 bar at temperatures of 95 °C, but also resist the highly abrasive coffee powder and the acidic coffee extract.

 

Intelligent Product Design of Polymer Components Enables Integration of Functions  - nobrox bruehkolben nobrox piston - parker praedifaThe solution

  • The newly developed brewing piston system features two major components: the brewing piston and the portafilter with integrated sealing, wiping and filtering function. Easy connection of the components can optionally be achieved by a threaded connection or snap fitting for ease of assembly and servicing.

  • The fully integrated design of the nobrox® brewing piston reduces the geometric complexity and number of single components while increasing ease of assembly and servicing.

  • The piston attachment combines various functions, which helps reduce the complexity and component diversity of the brew unit. This where the non-reinforced nobrox® material can display its advantages. Its high wear resistance makes it possible to combine the sealing and wiping function in a dynamic sealing system. The sealing/wiping lip is preloaded by a TPU O-Ring and ensures consistently good sealing performance between the brewing piston and the brewing chamber across the entire lifetime.

  • Service life extended on average by 50 to 100 % or to an average expected life of > 100,000 brewing cycles.

  • Lower heat loss compared with metallic pistons saves heating elements.

  • Manufacturing cost benefits due to injection molding technology compared with machining of metallic brew pistons.

  • Unlike solution concepts that enclose the seals in a groove on the outer piston diameter the fully integrated system permits absolutely no dead space. This avoids coffee deposits that impair functionality or flavor. Due to the outstanding tribological properties of the nobrox® material, there is no need for additional lubrication. 

 

More information:

 

Intelligent Product Design of Polymer Components Enables Integration of Functions  - stefan reichle parker praedifa

Article contributed by

Stefan Reichle, market unit manager industry
Engineered Materials Group Europe, Prädifa Technology Division

 

 

 

 

Universal Material nobrox® for Food Applications: Compound Versatility Beats Compound Variety

A Guide to Selecting the Proper Sealing Material for Food Applications

New Sealing Material HiFluor FB for Hygienically Sensitive Applications

New Material nobrox Increases Design Freedom for Seals and Engineered Components

 

Categories
Recent Posts by Author

Why is Outgassing Critical in Optics and Electronics Applications?

For some applications, a critical component of selecting a seal material is a phenomenon known as “outgassing”. However, even within the elastomer community, outgassing is not something that...

Semiconductor Fab Processes Benefit From Retention Ribbed EZ-Lok Seals

When it comes to semiconductor fabrication processes, reducing the cost of ownership is a multi-faceted goal approached from a variety of angles. Tool engineers and equipment technicians take pride...

Viscosity vs. Flow Rate - Which Is Best in Thermal Interface Materials?

A common question often asked by our customers is the reason why flow rate is reported on datasheets of liquid-dispensed thermal interface materials instead of viscosity. And it’s a fair...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Intelligent Product Design of Polymer Components Enables Integration of Functions


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha