Pneumatics

Know Your Pneumatics: Which Rotary Actuator Should I Choose?

Know Your Pneumatics: Which Rotary Actuator Do I Need - PTR Series rack and pinion rotary actuator - Pneumatic Division Europe-Parker Hannifin CorporationWhen selecting which type of rotary actuator is best for your application, the main design considerations are mechanical efficiency, package size, shaft options, max rotation and cost. Beyond that, you must also consider characteristics such as backlash, ability to stop a load, and ability to handle axial and radial loads on the shaft.

There are two main types of pneumatic rotary actuators. Here’s a breakdown of the advantages and disadvantages of each to help you make the right choice for your application.

Rack and pinion rotary actuators

Ideal for: High-speed production applications and situations where low wear and long life are important, Our PTR Series of rack and pinion rotary actuators are one example of this type of actuator.

Pros:

  • Widest ranges of torque and rotation and deliver excellent mechanical efficiency, often as high as 90-95%
  • Designed with a profile that simplifies mounting options
  • Hollow pinion gears offer flexibility, allowing the machine’s shaft to mount through the pinion gear of the actuator, thus eliminating the need for a coupling
  • Accommodate large loads, unlike air cylinders, which provide force but do not support a load
  • Same roller bearing assembly that supports the pinion gear can also support axial loads

Cons:

  • Potential for backlash, caused by a very small gap between the gears – typically not an issue for most applications as the “play” is only about one degree
  • Wear on the gears is common, which can cause the backlash to increase slightly over time; for precise positioning a double rack version can be used, which completely eliminates backlash by imposing a counter force on the pinion gear

Vane actuators

Ideal for: Applications where space is limited due to their compact size; often used to clamp, transfer, or position light loads in medium-speed applications. Our PV Series vane actuators provide the maximum amount of output torque from the smaller possible envelope size.

Know Your Pneumatics: Which Rotary Actuator Do I Need - PV Series vane rotary actuator - Pneumatic Division Europe-Parker Hannifin Corporation

Pros:

  • Fair mechanical efficiency at 75-85% due to the friction of the vane seals and shaft bearings
  • Very small amount of bypass leakage over the vane seals (it is virtually impossible to design a vane type rotary actuator with bubble-tight vane seals)
  • No backlash, so positioning is precise
  • Less expensive so great choice for light to medium duty pneumatic applications

Cons:

  • Limited rotation and torque range compared to rack and pinion actuators, typically up to 280° maximum for a single vane model – so best suited to light loads in medium-speed applications
  • Can only accommodate light loads as the shaft uses small bushing-type bearings
  • Minimal shock capability compared to other types – external stops are typically required in higher speed applications

Learn more

Whatever your application requirements, our range of pneumatic rotary actuators are designed to help you optimize performance and maximize results. You can find out more about pneumatic technology by exploring other articles in our Know Your Pneumatics series.

Know Your Pneumatics: Rotary Actuator Basics

Know Your Pneumatics: Selecting a Pneumatic Cylinder | Operating Environments

Know Your Pneumatics: 3 Ways to Adopt Advances in Pneumatic Valve Technology

Know Your Pneumatics: Rodless Linear Actuators with Integrated Valves - 5 Advantages

Know Your Pneumatics: Safety & Understanding Rod Locking Cylinders

 

 

Know Your Pneumatics - Which Rotary Actuator Do I Need - Kevin Hill Product Manager-Pneumatic Division Europe-Parker Hannifin CorporationArticle contributed by Kevin Hill, European product manager, pneumatic actuators, Pneumatic Division Europe, Parker Hannifin Corporation.

 

 

 

 

Related content

Roller Wheel Bearing Linear Actuators | Pros and Cons

Basic Facts About Gearhead Backlash and Lost Motion

Choosing the Right Screw Drive Actuator | Three Technologies

Categories
Recent Posts by Author

The Fundamentals of IO-Link

IO-Link is a point-to-point communication technology that can be implemented into most PLC configurations or integrated into most existing industrial Ethernet networks via a device called IO-Link...

Central Tire Inflation System for Off-highway Vehicles

Parker's Central Tire Inflation System (CTIS) offers improved mobility when operating vehicles in severe off-road or soft soil conditions. Ideally suited for the agriculture and military markets, this...

What are the Challenges for Pneumatics in the Food Industry?

Starting from agriculture and food processing arriving at the packaging operation, automation is everywhere in the modern food plants and plays a fundamental role to address the required...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Know Your Pneumatics: Which Rotary Actuator Should I Choose?


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha