Fluid Gas Handling

No More Spills! 8 Reasons Why You Need a New Oil Change Process | Infographic

No More Spills! 8 Reasons Why You Need a New Oil Change Process - No More Spills Infographic - Parker Quick Coupling DivisionA routine oil change is anything but routine. Fleet engines and industrial machinery pose a variety of challenges that make conventional oil changes time-consuming, messy and hazardous for the technician and the environment. The equipment to perform such a task is specialized and features unique instructions and a level of complexity that requires comprehensive training. These obstacles only increase the chances of a human error occurring during an oil change.

It’s best for oil changes to have a standardized approach. Parker’s QuickFit™ Oil Change System can deliver a faster, cleaner and safer oil change every time. This revolutionary way of changing oil utilizes a more accessible, single point connection to purge, evacuate and refill oil. That means no drips, no leaks, and no spills. Whether you’re a skilled mechanic or technician trainee, minimum training is involved to use QuickFit. Perform oil changes in a fast and effective manner and have more time to focus on improving the business’ bottom line. 

 

One access point

No need to deal with cramped and hard-to-reach spaces and multiple points. QuickFit’s easily accessible single connection point does it for you. 

 

Oil changes in less time

Oil changes can be done in 30 minutes or less. Purge the filter, evacuate the used oil and refill with new oil from a single connection point.

 

Less is more

Few tools are necessary to use the QuickFit Oil Change System. The complete oil change system features simple installation to get you changing the oil in no time.

 

Reduce oil change times

A 50% reduction in oil change times. Rather than dealing with complicated instructions and equipment, QuickFit’s 3-step process is a more standardized solution to deliver faster oil changes every time. 

 

Eco-friendly solution

QuickFit Oil Change System creates less consumable waste than conventional oil changes.

 

Improve safety conditions for oil changes

Reduce exposure to hazardous materials and the possibility of slips, falls, and burns. QuickFit’s ergonomic design allows for easier access, simplifying the oil change process.

 

Reduction of oil spills

Reduce oil spills, leaks and drips. QuickFit Valve connects directly from the vehicle to final containment for complete control. This means a reduction of leaks and spills with no clumsy removal of oil pan plugs and filled filters.

 

Comes down to dollars and cents

Eliminate the hidden costs of oil changes and improve your bottom line with a faster, cleaner and safer oil change through QuickFit Oil Change System.

 

No More Spills! 8 Reasons Why You Need a New Oil Change Process - Infographic Qucikfit

Experience a faster, cleaner and safer oil change today and visit www.Parker.com/QuickFit to learn more.

 

No More Spills! 8 Reasons Why You Need a New Oil Change Process - Emily Renton - Parker Quick Coupling DivisionThis blog was contributed by Emily Renton, product sales manager, Parker Quick Coupling Division.

 

 

 

 

 

Related posts

How to Change Your Engine and Machine Oil Faster, Cleaner and Safer

Improve the Efficiency of Your Fleet Service Team

How Oil Changes are Impacting your Bottom Line

 

 

Have a question about Parker products or services? We can help: Contact Us!

Comments for No More Spills! 8 Reasons Why You Need a New Oil Change Process | Infographic

Stuart Milne
It sounds like your system does not include changing the oil filter just draining it and reusing the same oil filter again. Did I miss something in your description or is that just a topic & option you just did not include in your promotional material?
Matthew Walley
Stuart,
We appreciate your question. To complete a full oil change on your equipment, we suggest changing the filter during the evacuation stage of the QuickFit Oil Change Process. Our Purge step, which pushes most of the dirty oil from the filter to the oil sump, is meant to provide a cleaner and safer removal process of the filter. Thank you for your interest.

Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha