Oil dryers are used in a variety of power generation applications including lubrication systems for steam and gas turbines and gas engines, gearboxes, and hydraulic and seal monitoring systems. High temperatures, water, and oxygen significantly deteriorate oil and decrease performance. For example, water in the system leads to etched and pitted surfaces and forms abrasive iron oxides that accelerate the wear on metal components. Incorporating a dryer into the system eliminates these pollutants, which minimizes maintenance and downtime and improves overall reliability.
When it comes to choosing a dryer for these applications, power generation companies require solutions that deliver the highest level of oil purity, while keeping the overall cost of ownership low and minimizing the equipment's environmental impact. With lubrication systems, it is also essential the dryer is suitable for mineral and biodegradable oils.
Working alongside customers in the power generation industry, Parker's Engineered System Solutions Division developed a compact dryer with minimal power consumption and easy integration. The N2 NitroDry is a new compressed nitrogen dryer ideal for use in lube oil systems.
"Corrosion, sludge, varnish and impaired oil flow are costly side effects of oil deterioration. The N2 NitroDry solution integrates easily into hydraulic, lubrication and control systems, preventing these contaminants and improving performance. We've worked closely with our customers to create a drying solution specifically designed for the efficiency needs of the power generation market. This dryer generates minimal heat and consumes ultra-low power while extending system life and decreasing maintenance."
Marc van Deth, business development manager for the Parker Energy team.
N2 NitroDry removes oil vapor, ozone, oxygen and water vapor from compressed air to produce very clean nitrogen. The nitrogen then enters an injector and infuses into the fluid, expelling water and dissolved oxygen from the oil. Depending on the application, N2 NitroDry re-enters the oil into the system from the storage tank or re-enters the nitrogen injector for another loop, further removing water to a very low level.
Consumes 1.6 kVA nominal power
Generates minimal heat (<500 Watt)
Offers an input voltage of 380-690V (50-60 Hz) and a flow rate of 2x4 dm3/min
Ensures 95% nitrogen content
Incorporates very few rotating or moving parts for high durability
Download the brochure for more information about the N2 NitroDry.
Parker's newest dryer can be configured with and without pumps and controls and is available in a mobile version. Additional options include an oil moisture sensor, oil condition sensor, particle counter, and debris sensor. Custom options are available upon request.
"Parker designed this dryer to be extremely versatile, even mobile, with a range of sensor and monitoring options. Its compact size and energy efficiency make it a powerful option for companies looking to decrease maintenance time and costs."
Marc van Deth, business development manager for the Parker Energy team.
Article contributed by Marc van Deth is the business development manager for the Parker Energy team.
Related resources:
Facts You Need to Know About Drying Compressed Air
Choosing the Right Compressed Air Dryer for Your Application
Reliability Centered Maintenance Reduces Costly Downtime in Oil & Gas Applications
Have a question about Parker products or services? We can help: Contact Us!
Comments for Oil Drying System Ideal for the Power Generation Market
Please note that, in an effort to combat spam, comments with hyperlinks will not be published.