Fluid Gas Handling

Reduce Combustion Turbine Downtime with Leak-Free Extreme Temperature Fittings

Reduce Combustion Turbine Downtime with Leak Free Extreme Temperature Fittings

All around the world, the cost of gas turbine downtime is a critical issue in power generation applications. These tough environments that operate under constant stress can cause serious issues for your hydraulic fittings, which can lead to leaks and turbine downtime. Parker’s Seal-Lok Xtreme fitting, utilizing the proven face seal fitting design along with a metal sealing ring addresses the need for reliable fuel connections in extreme-temperature applications.
 

How Seal-Lok Xtreme works

Seal-Lok Xtreme utilizes the proven face seal design to stop leaks in unforgiving industrial applications that have both extreme temperatures and vibration. When assembled, Seal-Lok Extreme’s stainless steel metal sealing ring is compressed against the flat face of the connecting flanged tube or hose fitting. Resistant to overtightening, every turn of the nut ensures a solid leak-free seal for your critical application. This tried and true design also reduces loosening caused by vibration, and the dry film lubrication on the nuts prevents galling.
 

Rugged design for indispensable equipment
 

Seal-Lok Xtreme’s metal seal extends the temperature capabilities of the industrial standard O-ring face seal design to an impressive range of -328°F (-200°C) to 1200°F (650°C). It also ends the challenges of chemical compatibility issues commonly found with elastomeric O-rings. With its zero clearance assembly and unlimited reusability, Seal-Lok Xtreme is an ideal solution for power generation and renewable energy applications.
 

Key features of Seal-Lok Xtreme:

  • Unparalleled vibration resistance 
  • Eliminates over-tightening damage
  • Quick zero clearance assembly
  • Reduced galling potential with dry film lubrication on all nuts
  • Extreme temperature seal
  • Unlimited reusability
  • Reduced assembly time required
  • Working pressures up to 5,850 psi
  • Seal retention prevents fall-out during assembly 
  • Available in tube and hose sizes 1/2" to 2" (6mm to 50mm) and pipe sizes up to 2" NPS
  • SAE/AISI 316/316L stainless steel materials for corrosion resistance
  • Meets requirements of ASME B31.1 and B31.3

For more info on our Seal-Lok Xtreme Solutions for Power Gen page

Do you want to receive new product announcements and technology updates from Parker Tube Fittings Division? Subscribe today and stay informed


http://blog.parker.com/reduce-combustion-turbine-downtime-with-leak-free-extreme-temperature-fittings - Nathan Green, engineer, Parker Tube Fittings


Article contributed by Nathan Green, engineer at Parker Tube Fittings Division

 

 

 

Hydraulic Connectors That Are as Extreme as Their Environment

Extreme Temperatures Are No Issue for Parker's Patented Metal Seal for ORFS Fittings

New O-ring Face Seal Fitting Promotes Environmental Sustainability with Alternative Fuel Compatibility

Certified Natural Gas Vehicle and Fueling System Products

Five Most Important Factors You Need to Consider for Hydraulic Fittings

 

Have a question about Parker products or services? We can help: Contact Us!

Comments for Reduce Combustion Turbine Downtime with Leak-Free Extreme Temperature Fittings


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha