Sealing Shielding

Reduce Standard Groove Size with Parker Diamond Seals

Diamond Seals, Reduce standard groove size with parker diamond sealsParker Diamond Seals are designed to be a compact, robust axial seal alternative to standard cross section seals. Their unique design allows for reduced compression forces, making them ideal for small, lightweight housings in aerospace and military applications. 

Narrow cross section

With a tall and narrow diamond-like cross section, the diamond seal groove is 60% narrower than traditional grooves for comparable seal heights. The narrow cross section of the seal allows it to be used in tight corners and around small holes. The groove width savings allows housing to become thinner, reducing the weight assemblies and is less expensive to machine when compared to standard grooves. 

Diamond Seal Groove, Parker Diamond Seal

Seal retention

The Diamond Seal has two types of beads located around the profile of the seal. The stabilizer bead prevents the seal from tipping into the groove. The retention bead provides the interference with the groove wall providing exceptional retention.  

diamond seal, diamond seal applicationAerospace applications

Diamond Seals are ideal for the following military and commercial aircraft applications:

  • Actuator
  • Cockpit control panels
  • Electrical control bowes
  • Fuel management units
  • Fuel pumps
  • Guidance modules
  • Hatch cover seals
  • Housing seals
  • Hydraulic motors

Standard aerospace materials

Parker O-Ring & Engineered Seals Division has obtained Qualified Product Listing (QPL) for many standard aerospace compounds in several material families. These compounds can be found in the below table. 

standard aerospace compounds table, material families

Parker is not limited to the use of these materials. Diamond Seals can be molded in almost all of the compounds available in Parker's material library. Parker Diamond Seals material can be tailored to target the right balance of seal load, compliance, chemical resistance, and temperature range. 

Parker Diamond Seals are a cost effective sealing solution providing easy assembly, and excellent retention for the most demanding applications. 

For more information on additional products, visit Parker O-Ring & Engineered Seals Division

 

 

Ben Bennett, Aerospace Market Specialist, Engineered Seals Division

 

 

Article contributed by Ben Bennett, aerospace market specialist, Parker O-Ring & Engineered Seals Division

 

 

 

Related Content: 

New Fluorosilicone Seal Lengthens O-Ring Replacement Cycles

New Fluorocarbon Seal Material Extends Safe Life of Jet Fuel O-Rings

New Low-Temperature Compound Improves Jet Engine HTS Oil Sealing Performance

O-Ring Sealing for Maximum Service Life in Aggressive HTS Turbine Oils

 

 

Have a question about Parker products or services? We can help: Contact Us!

Comments for Reduce Standard Groove Size with Parker Diamond Seals


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha