Pneumatics

Know Your Pneumatics: Rodless Linear Actuators with Integrated Valves

Rodless Linear Actuators with Integrated Valves-5 Advantages-OSPP BG Basic Guide VOE-3-Pneumatic Division Europe - Parker Hannifin CorporationWherever manufacturers require linear actuators in industrial automation, they look for a highly reliable system capable of accurate and fast positioning. However, these are not the only factors central to deciding on the right choice of equipment.

A rodless linear actuator solution that integrates control valves can prove to be more beneficial than having the control valves separate from the actuators. Here are five reasons why:

1. A complete and compact solution

One of the most obvious advantages of choosing linear actuators with integrated valves is the saving on space. Mounting rails on the sides of the cylinder can enable modular components such as linear guides, brakes, valves and magnetic switches to be fitted to the cylinder itself, solving many installation problems, especially where space is limited.

2. Speedy installation

With directional control valves integrated into the actuator unit, it’s much simpler to connect.

3. Better reliability

The reduced number of compressed air connections required as a result of the compact design of these actuators means less tubing, less potential for leakage and overall reduced air consumption. Its more rigid design also translates into longer lifespan.

4. Versatility

With end caps that can be rotated into a variety of positions, they provide increased flexibility when it comes to mounting and tubing options. Moreover, where valves are built into the end caps, actuation of the rodless cylinder becomes much more direct and dynamic.

5. Minimal downtime

When repairs or replacements need to be carried out on the actuators, system downtime is minimized as there are no external valves with external air connections to worry about.

Learn more

Compare the features of the ORIGA OSP-P range of pneumatic rodless linear actuators. They boast a compact design that is easy to connect and operate. Despite their compact design, their technical performance has not been sacrificed. Available in 25, 32, 40 and 50 mm sizes, the OSP-P rodless linear actuator has built-in 3/2 directional control valves and can be used under high ambient temperatures, in clean rooms, explosive environments and for low/high speed applications. 

Rodless Linear Actuators with Integrated Valves-5 Advantages-Dieter Winger-Pneumatic Division Europe - Parker Hannifin CorporationArticle contributed by Dieter Winger, Product Manager, Pneumatic Rodless Actuators, Pneumatic Division Europe, Parker Hannifin Corporation

 

 

 

 

Related content

Automated Bottle Sorting Simplifying Returnable Assets

How Can Pneumatic Cylinders Help Plants Produce Primary Aluminum

Five Design Strategies for Food Packaging OEMs

Test What You Know About Pneumatics

Categories
Recent Posts by Author

Central Tire Inflation System for Off-highway Vehicles

Parker's Central Tire Inflation System (CTIS) offers improved mobility when operating vehicles in severe off-road or soft soil conditions. Ideally suited for the agriculture and military markets, this...

What are the Challenges for Pneumatics in the Food Industry?

Starting from agriculture and food processing arriving to the packaging operation, automation is everywhere in the modern food plants and plays a fundamental role to address the required...

What is End Position Cushioning in Rodless Cylinders and How To Adjust

In the world of industrial automation, pneumatic rodless cylinders can now be found just about anywhere; from food and beverage packaging to pharmaceutical and chemical production lines. They have a...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Know Your Pneumatics: Rodless Linear Actuators with Integrated Valves


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha