Hydraulics

Smart Cylinders Reduce Operational Costs

Smart Cylinders Reduce Operational Costs - Coal Fired power Plant with cooling towersPower generation environments are tough on hydraulic and other types of cylinders (including pneumatic and electro-mechanical). Vibration, dust, gravel, corrosives, chemicals, axial load, and sideload can make it a challenge for engineers to monitor hydraulic cylinders in various power generation applications, including gate actuation and governor control. Standard approaches for building redundancy into monitoring devices involves time-consuming extra steps, such as adding structures to hold multiple sensors to the exterior of the cylinder or coming up with ways to keep the rod from turning—all of which add time and cost.

A smarter solution

To improve this process, Parker Hannifin has developed a new line of "smart cylinders" enhanced with the new Intellinder™ sensor that eliminates these extra steps and streamlines operations. Key features include a unique positional bar code pattern etched on the cylinder’s piston rod and a highly engineered universal optic reader. The reader is standard across all stroke lengths, eliminating the need to stock multiple probes. Quick change out, non-pressurized housing allows for easy replacement without cylinder removal. With resolution up to 0.001 inches and speeds up to 40 inches/second, Intellinder also has the ability to deliver integrated health monitoring and true redundancy. Now power-generation engineers have a fast, efficient, and accurate method for position monitoring, compared to standard methods like magnetostrictive sensors, variable resistance sensors (string pots), and laser gauges.  

Smart Cylinders Reduce Operational Costs - Intellinder Product Series - Parker Hannifin Hydraulic CylinderParker’s Intellinder-enabled smart cylinders include hydraulic, pneumatic, and electro-mechanical designs that are designed to withstand harsh environments in hydroelectric plant and dams, gas turbines, wind turbine rotors, and solar panel tracking. Intellinder-enabled cylinder and actuation system features and benefits include:

  • Extreme operating temperature rating (-40o to 221o F, 40 to 105 C)
  • Remains impervious to electronic noise and has been tested to ensure signal strength in the most rigorous applications
  • Steel and stainless construction available as NFPA tie rod or round line design
  • Universal across a wide range of cylinder bore and rod diameters, with stroke lengths up to 20 feet
  • Multiple Intellinder-enabled cylinders can be connected to a single bus, offering reduced installation and commissioning costs—installation is virtually plug-and-play
  • Exterior mount, non-pressurized, non-contacting sensor that is easy to replace
  • CAN communication to signal conditioning electronics allow long cable runs

First of its kind

This type of smart cylinder is the first of its kind for the power-generation market. The pattern on the rod is read optically from many sensors, making it easy and affordable to achieve dual, triple, and quadruple redundancy. By integrating a highly engineered sensor directly into the hydraulic, pneumatic, or electromechanical actuator, the time and cost associated with gun drilling, as well as unprotected external sensors with complex linkages, is eliminated.  

Standard positioning technologies all have limitations, including short strokes, dead zones, calibration needs, water ingression, temperature range restrictions, interference from contaminants, annoying electrical noise, and time-consuming removal and repair. These problems add inefficiencies to power-generation operations, increasing operational cost. Intellinder-enabled cylinders eliminate these issues and streamline operations, reducing overall operational costs by 20 percent or more compared to standard approaches.

Attending Power-Gen International?

To learn more about how Parker’s products can help you connect to the digital plant, stop by booth POWERGEN International Dec 5-7, 2017  Las Vegas Convention Center, Parker Booth #7806?. Attend our informative on-site presentations or speak to one of our booth representatives at any time during the show. 

For full details on other products being launched, please visit our PowerGen show page.  

 

Bruce Besch Advanced Motion Product Manager, Industrial Cylinder Division Parker HannifinArticle contributed by Bruce Besch, advanced motion products manager for the Industrial Cylinder Division of Parker Hannifin

 

 

 

 

 

Additional resources:

Smart Hydraulic Cylinder Optimizes Hydroelectric Dam Gate Control

Clean Hydraulic Fluids Are the Key to Top Performance

New Coating Extends Cylinder Life Up to Eight Times Longer

Hydraulic Power Units Control All Functions of Hydro-electric Turbine

Condition Monitoring Solutions for Power Generation Plants

 

 

Categories
Recent Posts by Author

Hydraulic Pump and Motor Combination Packs Power on Rayco Stump Cutter

Following new, more stringent Tier IV diesel engine emissions regulations, Rayco, an environmental equipment designer for the tree care and landscape industries, took the opportunity to develop a more...

Sprayer Steers Clear of the Ordinary

Traditionally, agricultural sprayer machines were custom-built on a four-wheel chassis. These custom-built units were heavy, expensive and not easily adapted to other farm applications. Sprayers...

Power Shift Power Take-Off (PTO) Troubleshooting

Parker Chelsea’s Power Take-Off (PTO) is designed and built to meet the demands of the mobile equipment industry. The Chelsea PTO is intended to provide a long service life, both on-highway...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Smart Cylinders Reduce Operational Costs

Hydraulic Cylinders
Hydraulic cylinders also recognized as a linear hydraulic motor, is a machine that is used to make a unidirectional power by apply a unidirectional stroke. It has many applications particularly in the industrialized division as well as in the area of civil application and manufacturing vehicles.
hydrauliccylinders
Our gole is to technological revolution which has transformed the concept and aspects of industrial operations. The same is experienced and showcased in the daily operative machines that have now become easier to operate and smoother to function.Hydraulic Cylinders.

Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha