ZoomLock MAX press-to-connect flame-free refrigerant fittings help
to improve productivity for HVACR contractors and technicians on
the job. Having the ZoomLock MAX complete system equipped with...
Posted On 10/08/2020
Read More ►
ZoomLock MAX press-to-connect refrigerant fittings are changing the
way HVACR professionals connect refrigerant lines. By using
ZoomLock MAX, you, the HVACR technician can connect refrigerant
lines in...
Posted On 09/25/2020
Read More ►
We all know that a properly charged refrigeration system utilizing
a receiver must have a liquid and vapor interface in the receiver.
And we also know that saturated pressure and temperature...
Posted On 07/05/2016
Read More ►
All refrigeration piping materials are subject to changes in
temperature and will expand and contract with temperature change.
Installation techniques must allow for expansion and contraction
changes,...
Posted On 06/07/2016
Read More ►
Many refrigeration compressors break down simply because they
overheat. There are two main reasons why overheating can have such
a devastating effect on compressors: Loss of the lubricating
properties...
Posted On 12/17/2015
Read More ►
Manufacturers of refrigerants, controls, and other suppliers
distribute hundreds of thousands of pressure-temperature charts to
the trade every year. It would be rare indeed to find a...
Posted On 07/01/2014
Read More ►
Climate control is the technology of controlling fluids and gases
to vary temperature. Parker provides comfort, convenience and
control through refrigeration and air conditioning. Key
markets Air...
Posted On 07/01/2013
Read More ►