Hydraulics

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture Planter Global Mobile SystemsToday, planters typically drive tractor pressure to high-pressure standby, generating excess heat and reducing fuel efficiency when tractor remotes are used to power fans, compressors and fertilizer pumps. Hydraulic downforce systems can also require high pressure at low flow driving the tractor to maximum pressure. 

Multiple planter systems are typically controlled using the main tractor directional valve. The tractor pump usually operates at max pressure during planting creating: 

  • Excess heat 
  • Reducing fuel efficiency 

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture

The Parker application solution

Dedicated low volume piston pump for hydraulic downforce.  

By using a dedicated pressure-compensated pump driven by the tractor’s PTO to power the planter hydraulic downforce system, the tendency for the tractor pump to operate at high-pressure standby is reduced, thereby reducing a major contributor to excess heating and poor fuel consumption. The pump should be low displacement, sized to handle downforce flow needs. The pump also provides supply pressure to operate the Power Beyond pump. 

The pump has a secondary function by providing a pressure source for a proportional pressure control valve which can be intelligently controlled via the tractor power beyond load dense port. 

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture Dedicated low volume piston pump for hydraulic downforce  Global Mobile Systems

 

 

Intelligently controlled tractor pump through power beyond 

By intelligently controlling a tractor pump by using the tractor's power beyond option, the planter has complete control of the pump providing the freedom to design and control the planter as desired. Pressure sensors at the fan and fertilizers functions allow for intelligent electric load sense, removing the need for additional hoses.

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture Intelligently controlled tractor pump through power beyond Global Mobile Systems

 

 

Potential energy savings

By separating the hydraulic downforce from the other planter functions, the tractor and planter power usage is optimized, reducing heat and therefore improving overall efficiency and component life. By controlling the tractor pump directly the planter is free to control the fan, fertilizer, and other accessory functions more intelligently.

The Benefits of Intelligent PCLS and Pressure Compensated System Architecture Energy Savings Global Mobile Systems

The Parker component solution  

Parker's extensive knowledge of the agriculture industry and understanding of the challenges farmers face help to shape integrated products and services that simplify installation and equipment service, reduce noise, and drive performance. Doing so enables farmers to improve efficiency, reduce operating costs, and comply with industry regulations, so they can focus on their critical role in our society. 

The P1M-28 is a low displacement pump that is ideal for providing only the flow needed for downforce systems at the pressure required.  The P1M Series delivers higher speeds and efficiency that increases machine productivity, reduces costs, and extends pump life in a robust, compact envelope. 

Parker’s EPR series of valves is an ideal valve choice when Intelligently controlling load sense systems for hydraulic devices up to 285 bar (4,000 psi).   

The EPR valve’s market-leading performance features the capability to handle flow rates up to 60 pm (15 GPM) and can control pressures as high as 285 bar (4,000 psi). For systems with pressures less than 70 bar (1,000 psi), a slip-in style is available, otherwise, a threaded screw-in style connection is available for systems with pressure in excess of 70 bar (1,000 psi), making the EPR a versatile addition for numerous applications. 

The Parker Global Mobile Systems engineering team and Hydraulic Pump and Power Systems Division's application engineering experts are available to assist our customers in designing and implementing new systems to meet your application needs.

 

Intelligent PCLS and Pressure Compensated System Architecture David Schulte Parker Global Mobile SystemsThis article was contributed by David Schulte, P.E., senior systems engineer, Parker Hannifin Corporation.   

 

 

 

 

 

Related articles:

Is It Time to Rethink Open Loop Hydraulics in Agriculture Machines?

Sowing the Seeds and Harvesting Innovation in Agriculture

Sprayer Steers Clear of the Ordinary

Defining Our Unique Contribution to the World

Have a question about Parker products or services? We can help: Contact Us!

Comments for The Benefits of Intelligent PCLS and Pressure Compensated System Architecture


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha