Fluid Gas Handling

The Complicated World of SAE Standards

The Complicated World of SAE-Standards - group image of Parker hoses - Parker Hose Products DivisionHydraulic hose construction and performance is covered by various national and international standards including ISO, BSI, SAE, DIN, API and CETOP. Most proprietary hoses conform to one standard or another, the SAE standards being the most widely followed. SAE standards provides general, dimensional and performance specifications for the most common hoses used in hydraulic systems on mobile and stationary equipment.

SAE is based on construction technique and material of hydraulic hose. The various application parameters required when selecting hose are size, temperature, fluid type and pressure, to name a few. Depending on these criteria, the choice of hose construction will change to suit the conditions. The majority of hydraulic machines are not exotic, and typically your standard 100R1 or 100R2 ("1-wire" and "2-wire" respectively) hoses are appropriate. When extreme pressures and exotic fluids come into play, however, the options for suitable hose are reduced.

Each of the hydraulic hose styles below must meet a set of dimensional and performance characteristics as set forth by SAE, and they are designated as 100R1 through 100R19.  However, SAE issues no approval source lists, certification, or letters of approval-conformance to these standards by manufacturers is strictly voluntary. In short, the standards only assure a similarity of products among different manufacturers. 

SAE standard hydraulic hose type / application Hydraulic fluids Temperature range (⁰F) Diameter range (I.D. in) Max. Operating range (psi) Proof pressure range (psi) Min. burst pressure range (psi)   Min. bend radius (in)
100R1
Steel wire reinforced, rubber coated
Petroleum & water based -40 to +212 3/16 to 2 575 to 3,250 1150 to 6,500 2,300 to 13,000 3.5 to 25
100R2
High pressure steel wire, reinforced rubber cover – Hydraulic
Petroleum & water based -40 to +212 3/16 to 2 1,150 to 6,000 2250 to 12,000 4,500 to 24,000 3.5 to 25
100R3
Double fiber, braid rubber cover – High temp, low pressure hydraulic
Petroleum & water based -40 to +212 3/16 to 1-1/4 375 to 1,500 750 to 3,000 1,500 to 6,000 3 to 10
100R4
Wire inserted, hydraulic suction and return
Petroleum & water based -40 to +212 3/4 to 4 35 to 300 70 to 600 140 to 1,200 5 to 24
100R5
Single wire braid, textile cover – Transportation/DOT hose
Petroleum & water based -40 to +212 3/16 to 3-1/16 200 to 3,000 400 to 6,000 800 to 12,000 3 to 33
100R6
Single fiber braid, rubber cover – Transportation
Petroleum & water based -40 to +212 3/16 to 3/4 300 to 500 600 to 1,000 1,200 to 2,000 2 to 6
100R7
Single fiber braid, thermoplastic – Hydraulic
Petroleum, water based & synthetic -40 to +212 1/8 to 1 1,000 to 3,000 2,000 to 6,000  4,000 to 12,000 1 to 12
100R8
High pressure, thermoplastic - Hydraulic
Petroleum, water based & synthetic -40 to +212 1/8 to 1 2,000 to 6,000 4,000 to 12,000 8,000 to 24,000 1 to 12
100R9: This hose has been removed from the SAE standard.
100R10: This hose has been removed from the SAE standard.
100R11: This hose has been removed from the SAE standard.
100R12
Heavy duty, high impulse, four-spiral wire reinforced, rubber cover – Hydraulic
Petroleum & water based -40 to +250 3/8 to 2 2,500 to 4,000 5,000 to 8,000 10,000 to 16,000 5 to 25
100R13
Heavy duty, high impulse, four- & six-spiral steel wire reinforced, rubber cover – Hydraulic
Petroleum & water based -40 to +250 3/4 to 2 5,000 10,000 20,000 9.5 to 25
100R14
High temperature, corrosive fluids, Polytetrafluorethylene (PTFE)-lined hydraulic hose, single-stainless steel braid
Petroleum, water based & synthetic -65 to +400 3/16 to 1-1/4 600 to 1,500 1,200 to 6,000 2,500 to 12,000 1.5 to 16
100R15
Heavy duty, ultra-high pressure, six-spiral steel wire reinforced, rubber cover – Hydraulic                      
Petroleum based -40 to +250 3/8 to 1-1/2 6,000 12,000 24,000 6 to 21
100R16
Compact, high pressure, two-braided wire reinforced rubber cover  – Hydraulic hose cover                             
Petroleum & water based -40 to +212 1/4 to 1-1/4 1,800 to 5,800 3,600 to 11,600 7,200 to 23,200 2 to 8
100R17
Compact, maximum operating pressure, one- and two-steel braided wire reinforced rubber cover – Hydraulic                           
Petroleum & water based -40 to +212 3/16 to 1 3,000 6,000 12,000 2 to 6
100R18
Thermoplastic, synthetic-fiber reinforcement, and a hydraulic fluid & weather-resistant thermoplastic cover – Hydraulic                            
Petroleum, water-based, synthetic -40 to +212 1/8 to 1 3,000 6,000 12,000 1 to 10
100R19
Compact, maximum operating pressure, one- and two-braided steel wire, reinforced rubber cover – Hydraulic       
Petroleum & water based -40 to +212 3/16 to 1 4,000 8,000 16,000 2 to 6


Raise your expectations and think beyond SAE standards

The Complicated World of SAE-Standards - Ends of three different Parker hoses - Parker Hose Products Division - Hose OptionsWhen comparing hose manufacturers, you need to consider products that exceed the SAE minimum performance but also meet or exceed additional certifications such as ISO to maximize performance, hose life, and production costs. Parker Hose Products Division has a full line of hydraulic hoses designed for one-half SAE bend radius at full SAE pressure, which exceeds the minimum bend radius. For example, the bend radius of Parker’s 797 hydraulic hose is half of SAE’s 100R1, 100R2, 100R4, 100R12 and 100R13 minimum requirement, which reduces hose length requirements by up to 47%. The tighter bend radius means fewer bent tube fittings and longer life in applications where machinery movement causes hoses to bend sharply. It also means reduced inventory requirements. Another example of exceeding SAE standards is Parker’s 787 hose that has nearly 30% smaller O.D. by area than SAE spiral. The compact design reduces the weight of the hose as well as footprint.

For lower pressure applications, consider Parker’s 387 (3,000 psi), 487 (4,000) and 722 (4,000 psi) hoses that exceed performance requirements of both SAE and ISO.

Not sure what the difference is between SAE and ISO standards? Click here to learn more

 

Kyri McDonough, Hose Products Division, Parker HannifinArticle contributed by Kyri McDonough, marketing services manager at Hose Products Division, Parker Hannifin.

 

 

 

 

Other related topics on hydraulic hose, hose application, and selection criteria:

Five Most Important Factors You Need to Consider for Hydraulic Fittings
Hydraulic Hose 101: Fast Facts
Top 8 Reasons Hydraulic Hoses Fail
Top 5 Reasons Customers Choose GlobalCore Hose
Successful Hydraulic Hose Assembly Starts Here
Going to Extremes: A Closer Look at Hydraulic Hoses

 
Categories
Recent Posts by Author

How Condition Monitoring Can Transform the Food and Beverage Industry

Our sense of taste is changing. We’re becoming more health conscious of the foods and beverages we consume to living a better life. No more perplexing and hard-to-pronounce food labels....

Frequently Asked Questions About Seal-Lok for CNG Fittings

Seal-Lok for CNG Fittings and Adapters provide reliable natural gas fuel conveyance in CNG applications with an O-ring face seal design that incorporates an elastomeric seal compound made of...

Any pressure. Any project. One solution. Infographic

GlobalCore is the future that OEMs and end users around the world have been asking for: a unified family of robust hydraulic hoses designed to endure the tough conditions where work gets...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for The Complicated World of SAE Standards


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha