Electromechanical

Time-Saving Solution for Servo Presses and Joining Applications

Servo Presses and Joining Applications Solution factory automation Electromechanical and Drives Division EuropeIn industry, time is money. So, for engineers who are time-pressured, there is a solution for electromechanical press and joining applications.

Push-To-Fit is an innovative electromechanical solution that combines a number of Parker’s established core products into a joining module. All individual components of Push-To-Fit are designed to meet the highest expectations concerning force, dynamics, precision and service life for engineers working in the general industrial and automotive manufacturing space. In fact, the solution is scalable to a wide and diverse range of end application requirements.

In simple terms, the module comprises a process control unit, servo drive, motor electric cylinder and force sensor connected together through software to provide fast and easy integration into customer processes. For instance, the process control unit offers full compatibility and preparation for third-party device connectivity, with dual LAN networks and options for Profinet, Ethernet IP and Modbus. Numerous operating options, such as web visualisation, digital I/O and communications interfaces (e.g. OPC UA,) are also available to further simplify integration.

Parker has made sure that ease-of-use is boosted through real-time control information, historical/trend data, adjustable error response, definable motion profiles, and monitoring via tolerance windows or tolerance curves.

Servo Presses and Joining Applications Solution diagram Electromechanical and Drive Division Europe

Among the many advantages of this quiet, clean solution is greater energy efficiency versus comparable technologies such as hydraulics and pneumatics. Moreover, excellent throughput rates are facilitated by high travel speeds of up to 450mm/s, while repeatability is 0.03mm. 

Created by Parker’s Electromechanical and Drives Division, Push-To-Fit is a cost-effective and highly flexible solution, with different forces and multiple stroke lengths available. As a result, customers only buy precisely what is needed for their specific application.

In terms of functional safety, Push-To-Fit is supplied with hardware STO as standard. Further safety functions such as SLS and others are available with the safety PLC. As a Fail-Safe, over EtherCAT (FSoE) master the safety PLC uses the EtherCAT Fieldbus to establish safe communication without separate wiring. The external safety brake completes the range and permits safety-related applications up to PLe.

As press or joining applications are one of the key processes in modern automated manufacturing there are increased demands on product quality and statistical analysis. To fulfill such demands Push-To-Fit comes already with interfaces like Q-DAS. Within a text file, basic information and process data are available in a kind of key-value database. In addition to Q-DAS other integrated process data, managements like IPM are supported as well. Via TCP/IP process data is collected in a life cycle file to ensure access. Such systems also help you to identifies errors in an early stage This is another reason why these systems and the required interfaces are so valuable.


Discover more about the Push-To-Fit solution and the benefits it can bring to industrial assembly projects.

 

Servo Presses and Joining Applications Solution Patrick Knebel Electromechanical and Drives Division EuropeThis article contributed by Patrick Knebel, product manager Push-To-Fit, Electromechanical Division Europe, Parker Hannifin Corporation.

 

 

 

 

 

Related articles:

High Performance Drives Can Achieve Optimal Control of Cast Film Lines

A Simple Guide to Benefits of Electromechanical Technology

Electromechanical Technologies and Key Markets

Categories
Recent Posts by Author

Electromechanical and Drives Technology - A Look Back on 2019

Thanks to our loyal followers for all of the interest in the topics covered in this blog over the past year. In examining the most-read blog posts over the course of 2019, it becomes obvious that...

Time-Saving Solution for Servo Presses and Joining Applications

In industry, time is money. So, for engineers who are time-pressured, there is a solution for electromechanical press and joining applications. Push-To-Fit is an innovative electromechanical solution...

High-load Rodless Actuators Powering the Factory Automation Revolution

The arguments advocating more automation in our factories and process plants are gaining momentum and translating into a revolution in production environments.  Parker designs automated linear motion...
Comments

Have a question about Parker products or services? We can help: Contact Us!

Comments for Time-Saving Solution for Servo Presses and Joining Applications


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha