Motion and Control Technology Blog | Parker United Kingdom

Sealing Materials for Drinking Water and Service Water Systems

Sealing Solutions for Drinking Water and Service Water Systems  - Glass of water - Parker Praedifa Dichtungslösungen für Trink- und BrauchwassersystemeWherever drinking water is obtained from any of its sources, pumped and processed, materials with low extraction levels and without any harmful ingredients are required.  Sealing compounds for use in drinking water and heating applications are subject to diverse approval regulations. These regulations serve to assure the safety of water from the time of intake, via treatment, processing and transportation through to the consumer. Practically every country in the world has its own drinking water regulations specifying particular tests and including lists of approved ingredients. These regulations are complemented by physical and microbiological examinations.

The Parker Engineered Materials Group has developed a number of compounds, each of which meets a wide range of the required approvals, thus permitting the global utilization of the sealing systems.
 

New universal compound combines excellent compression set and improved resistance against autoxidation

The peroxide-crosslinked plasticizer-free EPDM compound EJ820 was specifically developed for use in drinking water applications. The material conforms to all standard national and international drinking water approvals such as KTW, W270, W534, EN681-1 including the supplementary requirement, W534, NSF61, KIWA, WRAS, ACS. The material’s low compression set guarantees long life and thus permanent and reliable sealing of all fittings, valves and pipe systems. In addition,  EJ820 exhibits enhanced resistance against autoxidation.

 

Sealing Solutions for Drinking Water and Service Water Systems - cutaway of home - Parker Prädifa Trinkwasser

Parker materials cover a broad range of drinking and service water applications

  • Seals for solar thermal energy systems

  • Bathroom taps and shower heads

  • Press fittings

  • Heater valves and valve blocks

  • Drinking water applications

  • Heater pumps


 

 

Parker Compound E1244 E1512 E1549 E1561 E1583 EJ820 N1510 P5000 nobrox®
Base Polymer EPDM EPDM EPDM EPDM EPDM EPDM NBR TPU
EU/AU
PK
Hardness (Shore A) 70 70 70 60 70 70 70 92  
Hardness (Shore D)                 76
Internally lubed x x     x        
Peroxide cured         x x      
 
Regulation / Directive                  
KTW       x   85 °C
184 °F
  in Vorb.  
W 270           x      
ACS           x      
WRAS     x x   85 °C
184 °F
     
KIWA           x      
NSF 61 x x x x x x x   x
EN 681-1           x      
W 534           x      
Chloramin-resistent   x              


Download our brochure  Sealing Components for Drinking Water Systems today.


 

Dr. Stefan Reichle Parker PrädifaThis blos post was contributed by Dr. Stefan Reichle, market unit manager industry, Engineered Materials Group Europe, Prädifa Technology Division

 

 

 


 

 

 

 

Sealing Material HiFluor FB for Hygienically Sensitive Applications

Why Industry 4.0 Requires Smarter Solutions in the Food and Beverage Sector

Sealing and Shielding Technologies and Key Markets

 

Have a question about Parker products or services? We can help: Contact Us!

Comments for Sealing Materials for Drinking Water and Service Water Systems


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha