Electromechanical

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic - Feature image- Parker HannifinLooking for efficiency and reliability as well as peak power for on-highway and off-highway vehicles, both electric and hybrid? Comparison analysis and 135 million road miles logged has shown that the Parker GVM310 is a powerful choice for both types of vehicles, engineered for traction and electro-hydraulic pumps (EHP) up to 409 kW peak power. Check out the infographic for more of the results.

High power Permanent Magnet AC motors (PMAC) offer the best solution to meet the requirements of vehicle duty performance. With a ten year legacy and thousands of units sold, the high power density and speed capabilities of Parker GVM motors combined with a voltage matched inverter provide the speed and torque required to achieve breakthrough performance in a variety of vehicle platforms.

In addition to operating as a high-power motor, the GVM310 is a very high-efficiency generator enabling energy savings of up to 30% compared to induction technologies. The GVM family achieves high power density thanks to a patented liquid cooling system, which also results in a cleaner, less complex, oil-free design. Moreover, to ensure reliability and long life under tough conditions, the GVM motors have been put through a battery of validation tests.

Look at the numbers

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic - GVM Charging Icon - Parker HannifinUp to 2% more efficient than competitive motors. Efficiency is the motor's capability to produce useful mechanical power efficiently. A more efficient motor reduces the cost to operate, runs cooler, and is better for the environment. Parker's higher efficiency GVM means a cost reduction of the vehicle battery in a longer range between charges. 

 

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic - Density Icon - Parker Hannifin From 40% to 100% more peak power than competitive motors. Power density refers to the amount of power produced relative to the physical size of the motor. The high power density of the GVM saves on installation costs when compared to oil-cooled motors.  Enhanced power density with up to a 200% smaller footprint.

 

Global Vehicle Electric Motor Brings Efficiency and Reliablioty | Infographic - Strong arm icon - Parker Hannifin

Durability and reliability are characteristics of the GVM that make it suitable for rough environments. Test standards meet SAE J1455 for dust, sand, gravel bombardment, humidity, salt spray, and immersion, operating temps from -40° to 120°C, crash shock, and vibration. 

 

Engineered for traction and electro-hydraulic pumps (EHP)

The GVM motor line has been designed to be used in a wide variety of construction vehicle applications. A variety of available magnetic options allow for a wide range of voltage, speed, and torque requirements. The GVM family achieves high power density thanks to a patented liquid cooling system, which also results in a cleaner, less complex, oil-free design. The GVM310 is an example of how Parker is providing the building blocks for vehicle electrification, developing turnkey technologies that cut time to market while reducing supply chain complexity.

Learn more at our dedicated website for GVM Motor.

 

Applications:

  • Traction
  • Generators
  • Electro-hydraulic pumps
     

Industry:

  • Construction
  • Mining
  • Material Handling
  • Trucks
  • Bus
  • Agriculture
  • Military

And other off-highway vehicles autonomous vehicle, and E-Mobility markets


Overview:

  • Rated power up to 228 kW(continuous)
  • High power density
  • Peak torque up to 1430 Nm
  • Rotational speed up to 8000 rpm1
  • Low inertia / high dynamic
  • Low and high voltage options  350 VDC to 650 VDC
  • Scalable torque with multiple magnetic lengths
  • Multiple shaft options available

 

Value add

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic - Calculator App - Parker HannifinThe GVM (Global Vehicle Motor) is Parker’s electric motor for electric vehicles, hybrid electric powertrain motors as well as for electro-hydraulic actuation applications. When it comes to electrification, Parker’s innovative family of electric motors are compact, lightweight and efficient and can be used in a wide variety of vehicle applications including; construction equipment, refuse trucks, city buses, street sweepers, motorcycles and scooters, light commercial vehicles and watercraft.

The value of the GVM is realized by the OEM in terms of reduced battery cost, less labor in the motor integration process, and benefits in cooling infrastructure requirements. Further benefits to the end user include less money spent on recharging energy and overall lower fleet and vehicle operating costs. And benefits to the environment include a reduced amount of CO2 released by each vehicle. To see how a Parker GVM motor can provide tangible value to your application, please try our value calculator app. 

 

 

 

Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic - GVM310 Motor details and Comparison - Parker Hannifin

 

 

 

 

 

Related content on the GVM motor and electrification:

Efficiency Through Optimized Product Design 

GVM Electric Motor Competes in Isle of Man Electric Motorcycle Race

Decoupling the Future of Electrification

Technology Trend - eSteering Enables Greener Buses and Coaches

New Motor and Generator Solution Supports Cleaner Vehicles of the Future

Electrification Lightens the Load in Heavy Lifting Tasks

 

Have a question about Parker products or services? We can help: Contact Us!

Comments for Global Vehicle Electric Motor Brings Efficiency and Reliability | Infographic


Please note that, in an effort to combat spam, comments with hyperlinks will not be published.

Leave a comment





Captcha